COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HF1012 Drawn Cup Roller Clutch
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A HF1012

Bore Diameter

N/A 10 mm

Cage Material

N/A Plastic

Closure Type

N/A Open

Cup Type

N/A Roller Clutch

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 14000 rpm

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A -10 to 70 ºC

Outside Diameter

N/A 14 mm

Overall Width

N/A 12 mm

Precision Rating

N/A Not Rated

Roller Clutch Spring Material

N/A Stainless Steel

Series

N/A HF

Torque

N/A 47.6 in·lb

Weight

N/A 0.02 lb