COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HFL2530 Roller Clutch Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A HFL2530

Bearing Material

N/A Steel

Bore Diameter

N/A 25 mm

Closure Type

N/A Open

Cup Type

N/A Roller Clutch

Dynamic Load Rating

N/A 10600 N

UPC Code

N/A 4012802106725

Maximum Speed

N/A 5500 rpm

Number of Rows

N/A Three-Row

Operating Temperature Range

N/A -10 to 70 ºC

Outside Diameter

N/A 32 mm

Overall Width

N/A 30 mm

Series

N/A HFL

Static Load Rating

N/A 14000 N

Torque

N/A 66 N·m

Weight

N/A 0.12 lb