COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HFL1626 Drawn Cup Roller Clutch
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A HFL1626

Bore Diameter

N/A 16 mm

Cage Material

N/A Plastic

Closure Type

N/A Open

Cup Type

N/A Roller Clutch with Bearing Assembly

Dynamic Load Rating

N/A 1730 lbf

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 8500 rpm

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A -10 to 70 ºC

Outside Diameter

N/A 22 mm

Overall Width

N/A 26 mm

Precision Rating

N/A Not Rated

Roller Clutch Spring Material

N/A Stainless Steel

Series

N/A HFL

Static Load Rating

N/A 2020 lbf

Torque

N/A 181 in·lb

Weight

N/A 0.06 lb