COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HK2530-2RS Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A HK2530-2RS

Bearing Material

N/A Steel

Bore Diameter

N/A 25 mm

Closure Type

N/A Double Sealed

Compatible Inner Ring

N/A IR 20 x 25 x 30-XL

Cup Type

N/A Open Ends

Dynamic Load Rating

N/A 25500 N

Maximum Speed

N/A 6100 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 32 mm

Overall Width

N/A 30 mm

Series

N/A HK

Standards Met

N/A DIN 618-2

Static Load Rating

N/A 45000 N

Weight

N/A 0.15 lb