COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NKS65-XL Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A NKS65-XL

Bearing Material

N/A Steel

Bore Diameter

N/A 65 mm

Closure Type

N/A Open

Cup Type

N/A Open Ends

Dynamic Load Rating

N/A 75000 N

Maximum Speed

N/A 6900 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 85 mm

Overall Width

N/A 28 mm

Series

N/A NKS

Static Load Rating

N/A 108000 N

Weight

N/A 0.94 lb