COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NAO50X68X20-IS1-XL Precision Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A NAO50X68X20-IS1-XL

Bearing Material

N/A Steel

Bore Diameter

N/A 50 mm

Closure Type

N/A Open

Cup Type

N/A Open Ends

Dynamic Load Rating

N/A 32000 N

Maximum Speed

N/A 8500 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 68 mm

Overall Width

N/A 20 mm

Series

N/A NAO

Static Load Rating

N/A 66000 N

Weight

N/A 0.61 lb