COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NK10/12-TV-XL Needle Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A NK10/12-TV-XL

Bearing Material

N/A Steel

Bore Diameter

N/A 10 mm

Closure Type

N/A Open

Cup Type

N/A Open Ends

Dynamic Load Rating

N/A 5300 N

Maximum Speed

N/A 29500 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 17 mm

Overall Width

N/A 12 mm

Series

N/A NK

Static Load Rating

N/A 5500 N