COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Precision Twist Drill®

Manufacturer Part Number

N/A 018529

Prop 65

N/A Yes

Coolant Delivery

N/A External

Cutting Direction

N/A Right Hand Cut

Double Margin

N/A No

Drill Bit Size

N/A #29

Finish/Coating

N/A Bright

Flute Length

N/A 1-3/4 in

Material

N/A High Speed Steel

Material Grade

N/A M2

Overall Length

N/A 2-7/8 in

Parabolic Flutes

N/A No

Point Angle

N/A 118 º

Series

N/A R18H

Shank Diameter

N/A #29

Shank Type

N/A Plain Round

Industry Standards/Certifications

N/A American National Standards Institute (ANSI)

Spiral Direction

N/A Right Hand Spiral