COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Precision Twist Drill®

Manufacturer Part Number

N/A 022107

Prop 65

N/A Yes

Coolant Delivery

N/A External

Depth to Diameter Ratio

N/A 4 x D

Double Margin

N/A No

Drill Bit Size

N/A #7

Finish/Coating

N/A Uncoated

Flute Length

N/A 2-7/16 in

Largest Drill Bit Size

N/A #7

Material

N/A High Speed Steel

Material Grade

N/A M2

Number of Pieces

N/A 12

Overall Length

N/A 3-5/8 in

Parabolic Flutes

N/A No

Point Angle

N/A 135 º

Point Type

N/A Split Point

Series

N/A HX18

Shank Diameter

N/A #7

Industry Standards/Certifications

N/A American National Standards Institute (ANSI)