COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Topworx

Manufacturer Part Number

N/A 11-12516-A2

Model Number

N/A Model 11

Area Classification

N/A Canadian Standards Association (CSA)/Factory Mutual (FM)
Cl I, Div 2

Body Style

N/A Square

Circuit Requirements

N/A Positive-Negative-Positive (PNP)/Negative-Positive-Negative (NPN)/Normally Open (NO)/Normally Closed (NC)

Contact Form

N/A Single Pole Double Throw (SPDT)

Alternating Current (AC) Voltage Rating

N/A 120 V

Direct Current (DC) Voltage

N/A 24 V

Electrical Current at 120 V Alternating Current (AC) Voltage

N/A 10 A

Electrical Current at 24 V Direct Current (DC) Voltage

N/A 3 A

Enclosure Material

N/A Brass

Ferrous Sensing Range

N/A 0.562 in14.28 mm

Limit Switch Type

N/A Dry Contact Proximity Sensor

Maximum Ambient Temperature

N/A 60 to 80 ºC

Minimum Ambient Temperature

N/A -50 ºC

Outlet Position

N/A Bottom

Sensing Type

N/A Extended Side Sensing

Series

N/A 10/20 Series

Switching Function

N/A Dry Contact

Wiring Option

N/A 3 Feet (ft) Polyvinyl Chloride (PVC) Lead Wires