COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Topworx

Brands

N/A Go Switch

Manufacturer Part Number

N/A 7G-1356T-B2

Model Number

N/A Model 7G

Area Classification

N/A ATEX/IECEx Zone 1
Ex db IIC T6 Gb, Ex tb IIIC T85ºC Db, IP66
Ex db IIC T4 Gb, Ex tb IIIC T135ºC Db, IP66
Ex db IIC T3 Gb, Ex tb IIIC T200ºC Db, IP66

Body Style

N/A Round

Circuit Requirements

N/A Positive-Negative-Positive (PNP)/Negative-Positive-Negative (NPN)/Normally Open (NO)/Normally Closed (NC)

Contact Form

N/A Single Pole Double Throw (SPDT)

Alternating Current (AC) Voltage Rating

N/A 120 V

Direct Current (DC) Voltage

N/A 24 V

Electrical Current at 120 V Alternating Current (AC) Voltage

N/A 4 A

Electrical Current at 24 V Direct Current (DC) Voltage

N/A 1 A

Enclosure Material

N/A Stainless Steel

Ferrous Sensing Range

N/A 0.090 in2.2 mm

Limit Switch Type

N/A Dry Contact Proximity Sensor

Outlet Position

N/A Bottom

Sensing Type

N/A Precision End Sensing

Series

N/A 70-Series

Switching Actuation

N/A Ferrous or Magnetic Target

Switching Function

N/A Dry Contact

Wiring Option

N/A Cable Polyvinyl Chloride (PVC) Insulated-18 Gauge, 3 Feet (ft)