COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Topworx

Brands

N/A Go Switch

Manufacturer Part Number

N/A 81-10128-DCA

Model Number

N/A Model 81

Area Classification

N/A Underwriters Laboratories (UL) General Purpose

Body Style

N/A Square

Circuit Requirements

N/A Positive-Negative-Positive (PNP)/Negative-Positive-Negative (NPN)/Normally Open (NO)/Normally Closed (NC)

Contact Form

N/A Single Pole Double Throw (SPDT)

Enclosure Material

N/A Stainless Steel

Ferrous Sensing Range

N/A 0.250 in6.3 mm

Limit Switch Type

N/A Dry Contact Proximity Sensor

Outlet Position

N/A Side

Sensing Type

N/A Extended End Sensing

Series

N/A 81-Series

Switching Actuation

N/A Ferrous or Magnetic Target

Switching Function

N/A Dry Contact

Wiring Option

N/A Quick Disconnect Mini Connector 3 Pin