COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BST40X72-1BDTFTP4 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A BST40X72-1BDTFTP4

Series

N/A BST

Bore Diameter

N/A 40 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 60 º

Duplex Type

N/A Face to Face

Internal Clearance

N/A C4

UPC Code

N/A 4547359033441

Outside Diameter

N/A 72 mm

Overall Width

N/A 30 mm

Weight

N/A 2.38 lb