COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
7212CGD2/GNP4 Precision Angular Contact
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7212CGD2/GNP4

Series

N/A 72C

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 60 mm

Cage Material

N/A Nylon

Closure Type

N/A Open

Contact Angle

N/A 15 º

Duplex Type

N/A Universal Flush Ground

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 22 mm

Internal Clearance

N/A C0

Maximum Speed (Grease)

N/A 7700 rpm

Maximum Speed (Oil)

N/A 10000 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 22 mm

Outside Diameter

N/A 110 mm

Overall Width

N/A 44 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 4

Radial Dynamic Load Capacity

N/A 104000 N

Radial Static Load Capacity

N/A 99000 N

Weight

N/A 3.35 lb