COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
71903HVDUJ84 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 71903HVDUJ84

Series

N/A 719HV

Ball Screw Application

N/A Not for Ball Screws

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 17 mm

Cage Material

N/A Phenolic

Closure Type

N/A Open

Contact Angle

N/A 25 º

Duplex Type

N/A Universal Flush Ground

Fillet Radius

N/A 0.3 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 7 mm

Internal Clearance

N/A C0

Maximum Speed

N/A 68000 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 7 mm

Outside Diameter

N/A 30 mm

Overall Width

N/A 14 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 4

Radial Dynamic Load Capacity

N/A 1148 lbf

Radial Static Load Capacity

N/A 675 lbf