COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
7006DB/GNP5 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7006DB/GNP5

Series

N/A 70

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 30 mm

Cage Material

N/A Nylon

Closure Type

N/A Open

Contact Angle

N/A 30 º

Duplex Type

N/A Back to Back

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 13 mm

Maximum Speed (Grease)

N/A 16000 rpm

Maximum Speed (Oil)

N/A 21760 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 13 mm

Outside Diameter

N/A 55 mm

Overall Width

N/A 26 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 5

Weight

N/A 0.49 lb