COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A FS7640-08-14-O

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Male to Male

End 1 Size

N/A 1/2 in

End 1 Style

N/A Male Flat Face O-Ring

End 1 Thread Size

N/A 13/16-16

Both Ends Style

N/A Flat Face O-Ring to Metric Metric to Flat Face O-Ring

End 2 Size

N/A 14 mm

End 2 Style

N/A Male Metric

End 2 Thread Size

N/A M14 x 1.5