COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A MBLX5-16W

Prop 65

N/A Yes

Bolt Center-to-Center Length

N/A 3.0000 in

Bore Diameter

N/A 1 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Housing Material

N/A PBT Thermoplastic

Length Through Bore

N/A 0.866 in

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 3.7500 in

Radial Dynamic Load Capacity

N/A 2150 lbf

Radial Static Load Capacity

N/A 1080 lbf

Replacement Bearing

N/A MB5-16

Seal Type

N/A Contact Seal

Series

N/A MBLX200W

Features & Benefits

Features & Benefits

N/A
  • 440C stainless steel insert is set screw locking with narrow inner ring
  • PBT thermoplastic housing