COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UEMF208-24MZ20

Prop 65

N/A Yes

Bolt Center-to-Center Length

N/A 4.0000 in

Bore Diameter

N/A 1.5000 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A 304 Cast Stainless Steel

Length Through Bore

N/A 1.976 in

Locking Device

N/A Accu-Loc

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 4-Bolt Flange

Radial Dynamic Load Capacity

N/A 6590 lbf

Radial Static Load Capacity

N/A 4030 lbf

Replacement Bearing

N/A UE208-24MZ20

Seal Type

N/A Contact with Flinger

Series

N/A UEMF200MZ20