COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UEFCS206-19

Prop 65

N/A Yes

Bolt Circle Diameter

N/A 3.6250 in

Bolt Size

N/A 0.3125 in

Bore Diameter

N/A 1.1875 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Housing Material

N/A Cast Iron

Length Through Bore

N/A 1-9/16 in

Locking Device

N/A Accu-Loc

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 4-Bolt Piloted

Overall Length/Diameter

N/A 4.3750 in

Pilot Diameter

N/A 3.000 in

Radial Dynamic Load Capacity

N/A 4410 lbf

Radial Static Load Capacity

N/A 2540 lbf

Replacement Bearing

N/A UE206-19

Seal Type

N/A Contact with Flinger

Series

N/A UEFCS200

Unit Standoff

N/A 1.335 in