COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A BFPL8-24MZ2CEW

Prop 65

N/A Yes

Bolt Center-to-Center Length

N/A 4.0000 in

Bore Diameter

N/A 1.5000 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

End Type

N/A 1 Closed Cover & Back Seal

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A PBT Thermoplastic

Length Through Bore

N/A 1.397 in

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 4-Bolt Flange

Radial Dynamic Load Capacity

N/A 6590 lbf

Radial Static Load Capacity

N/A 4020 lbf

Replacement Bearing

N/A B8-24MZ2

Seal Type

N/A Contact Seal

Series

N/A BFPL200MZ2CEW