COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A BFBL7-22MZ2CEW

Prop 65

N/A Yes

Bolt Size

N/A 0.5000 in

Bore Diameter

N/A 1.3750 in

Bore Type

N/A Round

Bracket Width

N/A 3-1/2 in

Duty Type

N/A Standard Duty

End Type

N/A Closed Cover & Back Seal

Horizontal Bolt Spacing

N/A 2 in

Housing Material

N/A PBT Thermoplastic

Hub Diameter

N/A 3.7500 in

Length Through Bore

N/A 1.295 in

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 3-Bolt Bracket

Radial Dynamic Load Capacity

N/A 5820 lbf

Radial Static Load Capacity

N/A 3460 lbf

Replacement Bearing

N/A B7-22MZ2

Seal Type

N/A Contact Seal

Series

N/A BFBL200MZ2CEW

Shaft Centerline Height

N/A 2-3/8 in

Unit Standoff

N/A 2-33/64 in

Vertical Bolt Spacing

N/A 1-1/4 in