COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A BFBL6-19MZ2CEW

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel - Zinc Protection

Bolt Center-to-Center Length

N/A 1.8750 in

Bolt Size

N/A 0.3750 in

Bore Diameter

N/A 1.1875 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

End Type

N/A Closed Cover & Back Seal

Housing Material

N/A PBT Thermoplastic

Inner Ring Width

N/A 1.1930 in

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 3-Bolt Bracket

Overall Length/Diameter

N/A 5.4531 in

Overall Width

N/A 3.0000 in

Radial Dynamic Load Capacity

N/A 4410 lbf

Radial Static Load Capacity

N/A 2540 lbf

Replacement Bearing

N/A B6-19MZ2

Seal Type

N/A Contact Seal

Series

N/A BFBL200MZ2CEW