COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCFCF209-26

Prop 65

N/A Yes

Bolt Circle Diameter

N/A 5.1250 in

Bolt Size

N/A 0.5000 in

Bore Diameter

N/A 1.6250 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Housing Material

N/A Cast Iron

Length Through Bore

N/A 1.937 in

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 4-Bolt Piloted

Overall Length/Diameter

N/A 6.1250 in

Pilot Diameter

N/A 4.250 in

Radial Dynamic Load Capacity

N/A 7420 lbf

Radial Static Load Capacity

N/A 4610 lbf

Replacement Bearing

N/A UC209-26

Seal Type

N/A Contact with Flinger

Series

N/A UCFCF200

Unit Standoff

N/A 1.406 in