COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCFCSX20-63

Prop 65

N/A Yes

Bolt Circle Diameter

N/A 9.3750 in

Bolt Size

N/A 0.7500 in

Bore Diameter

N/A 3.9375 in

Bore Type

N/A Round

Duty Type

N/A Medium Duty

Housing Material

N/A Cast Iron

Length Through Bore

N/A 4.626 in

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 4-Bolt Piloted

Overall Length/Diameter

N/A 10.8750 in

Pilot Diameter

N/A 8.125 in

Radial Dynamic Load Capacity

N/A 30200 lbf

Radial Static Load Capacity

N/A 23600 lbf

Replacement Bearing

N/A UCX20-63

Seal Type

N/A Contact with Flinger

Series

N/A UCFCSX00

Unit Standoff

N/A 3.555 in