COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCFLX09-27

Prop 65

N/A Yes

Bolt Center-to-Center Length

N/A 6.1875 in

Bore Diameter

N/A 1.6875 in

Bore Type

N/A Round

Duty Type

N/A Medium Duty

Housing Material

N/A Cast Iron

Length Through Bore

N/A 0.866 in

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 7.4375 in

Radial Dynamic Load Capacity

N/A 2150 lbf

Radial Static Load Capacity

N/A 1080 lbf

Replacement Bearing

N/A UCX09-27

Seal Type

N/A Contact with Flinger

Series

N/A UCFLX00