COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCFB210-31

Prop 65

N/A Yes

Bolt Size

N/A 0.5000 in

Bore Diameter

N/A 1.9375 in

Bore Type

N/A Round

Bracket Width

N/A 4 in

Duty Type

N/A Standard Duty

Horizontal Bolt Spacing

N/A 2-3/4 in

Housing Material

N/A Cast Iron

Hub Diameter

N/A 4.6250 in

Length Through Bore

N/A 2.031 in

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 3-Bolt Bracket

Radial Dynamic Load Capacity

N/A 7980 lbf

Radial Static Load Capacity

N/A 5220 lbf

Replacement Bearing

N/A UC210-31

Seal Type

N/A Contact with Flinger

Series

N/A UCFB200

Shaft Centerline Height

N/A 2-15/16 in

Unit Standoff

N/A 2-9/64 in

Vertical Bolt Spacing

N/A 1-5/8 in