COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UFL004

Prop 65

N/A Yes

Bolt Center-to-Center Length

N/A 71 mm

Bore Diameter

N/A 20 mm

Bore Type

N/A Round

Duty Type

N/A Light Duty

Housing Material

N/A ZDC Alloy

Length Through Bore

N/A 0.866 in

Locking Device

N/A Eccentric Collar

Lubrication Type

N/A Non-Relubricable

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 90 mm

Radial Dynamic Load Capacity

N/A 2150 lbf

Radial Static Load Capacity

N/A 1080 lbf

Replacement Bearing

N/A U004

Seal Type

N/A Contact Seal

Series

N/A UFL000