COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UEFK210

Prop 65

N/A Yes

Bolt Size

N/A M10

Bore Diameter

N/A 50 mm

Bore Type

N/A Round

Bracket Width

N/A 86 mm

Duty Type

N/A Standard Duty

Horizontal Bolt Spacing

N/A 58 mm

Housing Material

N/A Cast Iron

Hub Diameter

N/A 112 mm

Length Through Bore

N/A 52.6 mm

Locking Device

N/A Accu-Loc

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 3-Bolt Bracket

Radial Dynamic Load Capacity

N/A 3600 kgf

Radial Static Load Capacity

N/A 2370 kgf

Replacement Bearing

N/A UE210

Seal Type

N/A Contact with Flinger

Series

N/A UEFK200

Shaft Centerline Height

N/A 68 mm

Unit Standoff

N/A 55.6 mm

Vertical Bolt Spacing

N/A 46 mm