COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A CUCFC218C

Prop 65

N/A Yes

Bolt Circle Diameter

N/A 220 mm

Bolt Size

N/A M20

Bore Diameter

N/A 90 mm

Bore Type

N/A Round

Duty Type

N/A Standard Duty

End Type

N/A Open

Housing Material

N/A Cast Iron

Length Through Bore

N/A 96 mm

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 4-Bolt Piloted

Overall Length/Diameter

N/A 265 mm

Pilot Diameter

N/A 190 mm

Radial Dynamic Load Capacity

N/A 9750 kgf

Radial Static Load Capacity

N/A 7300 kgf

Replacement Bearing

N/A UC218

Seal Type

N/A Contact with Flinger

Series

N/A CUCFC200C

Unit Standoff

N/A 104 mm