COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCFK207NPMZ2

Prop 65

N/A Yes

Bolt Size

N/A M8

Bore Diameter

N/A 35 mm

Bore Type

N/A Round

Bracket Width

N/A 70 mm

Duty Type

N/A Standard Duty

Horizontal Bolt Spacing

N/A 46 mm

Housing Material

N/A Cast Iron - Nickel Protection

Hub Diameter

N/A 90 mm

Length Through Bore

N/A 42.9 mm

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 3-Bolt Bracket

Radial Dynamic Load Capacity

N/A 2640 kgf

Radial Static Load Capacity

N/A 1570 kgf

Replacement Bearing

N/A UC207MZ2

Seal Type

N/A Contact with Flinger

Series

N/A UCFK200NPMZ2

Shaft Centerline Height

N/A 55 mm

Unit Standoff

N/A 44.4 mm

Vertical Bolt Spacing

N/A 32 mm