COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCFK208NPMZ2

Prop 65

N/A Yes

Bolt Size

N/A M10

Bore Diameter

N/A 40 mm

Bore Type

N/A Round

Bracket Width

N/A 78 mm

Duty Type

N/A Standard Duty

Horizontal Bolt Spacing

N/A 50 mm

Housing Material

N/A Cast Iron - Nickel Protection

Hub Diameter

N/A 100 mm

Length Through Bore

N/A 49.2 mm

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 3-Bolt Bracket

Radial Dynamic Load Capacity

N/A 2990 kgf

Radial Static Load Capacity

N/A 1830 kgf

Replacement Bearing

N/A UC208MZ2

Seal Type

N/A Contact with Flinger

Series

N/A UCFK200NPMZ2

Shaft Centerline Height

N/A 60 mm

Unit Standoff

N/A 51.2 mm

Vertical Bolt Spacing

N/A 41 mm