COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCFBL207MZ2W

Prop 65

N/A Yes

Bolt Size

N/A M12

Bore Diameter

N/A 35 mm

Bore Type

N/A Round

Bracket Width

N/A 89 mm

Duty Type

N/A Standard Duty

Horizontal Bolt Spacing

N/A 50.8 mm

Housing Material

N/A PBT Thermoplastic

Hub Diameter

N/A 95 mm

Length Through Bore

N/A 42.9 mm

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 3-Bolt Bracket

Radial Dynamic Load Capacity

N/A 2640 kgf

Radial Static Load Capacity

N/A 1570 kgf

Replacement Bearing

N/A UC207MZ2

Seal Type

N/A Contact with Flinger

Series

N/A UCFBL200MZ2W

Shaft Centerline Height

N/A 60.3 mm

Unit Standoff

N/A 47.1 mm

Vertical Bolt Spacing

N/A 31.8 mm