COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCF306

Prop 65

N/A Yes

Bolt Center-to-Center Length

N/A 95 mm

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Duty Type

N/A Heavy Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A Cast Iron

Length Through Bore

N/A 43 mm

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 4-Bolt Flange

Radial Dynamic Load Capacity

N/A 2730 kgf

Radial Static Load Capacity

N/A 1530 kgf

Replacement Bearing

N/A UC306

Seal Type

N/A Contact with Flinger

Series

N/A UCF300