COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A MUCFBL206W

Prop 65

N/A Yes

Bolt Size

N/A M10

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Bracket Width

N/A 76 mm

Duty Type

N/A Standard Duty

Horizontal Bolt Spacing

N/A 47.6 mm

Housing Material

N/A PBT Thermoplastic

Hub Diameter

N/A 83 mm

Length Through Bore

N/A 38.1 mm

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 3-Bolt Bracket

Radial Dynamic Load Capacity

N/A 1700 kgf

Radial Static Load Capacity

N/A 920 kgf

Replacement Bearing

N/A MUC206

Seal Type

N/A Contact with Flinger

Series

N/A MUCFBL200W

Shaft Centerline Height

N/A 52.4 mm

Unit Standoff

N/A 41.5 mm

Vertical Bolt Spacing

N/A 31.8 mm