COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UEFCS208

Prop 65

N/A Yes

Bolt Circle Diameter

N/A 111 mm

Bolt Size

N/A M10

Bore Diameter

N/A 40 mm

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Housing Material

N/A Cast Iron

Length Through Bore

N/A 50.2 mm

Locking Device

N/A Accu-Loc

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 4-Bolt Piloted

Overall Length/Diameter

N/A 133 mm

Pilot Diameter

N/A 92.1 mm

Radial Dynamic Load Capacity

N/A 2990 kgf

Radial Static Load Capacity

N/A 1830 kgf

Replacement Bearing

N/A UE208

Seal Type

N/A Contact with Flinger

Series

N/A UEFCS200

Unit Standoff

N/A 40.2 mm