COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AELPFL206-104
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A AELPFL206-104

Series

N/A AELPFL2

Bolt Center-to-Center Length

N/A 3.5625 in

Bolt Size

N/A 0.4375 in

Bore Diameter

N/A 1.2500 in

Bore Type

N/A Round

Duty Type

N/A Light Duty

End Type

N/A Open

Housing Material

N/A Pressed Steel

Length Through Bore

N/A 1.4055 in

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359013931

Maximum Speed

N/A 4900 rpm

Mounting Type

N/A 2-Bolt Flange

Operating Temperature Range

N/A -40 to 250 ºF

Overall Length/Diameter

N/A 4.4375 in

Radial Dynamic Load Capacity

N/A 4400 lbf

Radial Static Load Capacity

N/A 2540 lbf

Replacement Bearing

N/A AEL206-104

Seal Type

N/A Contact Seal

Seal Material

N/A Synthetic Rubber

Weight

N/A 1.1 lb

Features & Benefits

Features & Benefits

N/A
  • Pressed steel flanged housing for light-duty applications with low to moderate speeds
  • Light-duty, double-sealed radial ball bearing insert with a narrow inner ring accepts moderate radial loads and light thrust or combination loads
  • Synthetic rubber lip contact seals on both sides of the bearing keep lubricant in and contaminants out
  • Eccentric locking collar with a cup-point setscrew for securing the bearing onto the shaft
  • Extended inner ring for increased shaft support