Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A N6908TNTG18 |
UPC Code |
N/A 637400291044 |
Series |
N/A 6900 |
Bore Type |
N/A Round |
Bore Diameter |
N/A 0.5000 in |
Bolt Center-to-Center Length |
N/A 2.8750 in |
Bolt Size |
N/A 0.4375 in |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
End Type |
N/A Sealed |
Finish/Coating |
N/A Chrome Steel |
Housing Material |
N/A Pressed Steel |
Housing Width |
N/A 1.8750 in |
Inner Ring Width |
N/A 1.0000 in |
Insert Material |
N/A 52100 Bearing Steel |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Non-Relubricable |
Maximum Speed |
N/A 3000 rpm |
Mounting Type |
N/A 2-Bolt Flange |
Operating Temperature Range |
N/A 250 ºF |
Overall Height |
N/A 1.8750 in |
Overall Length/Diameter |
N/A 3.7500 in |
Radial Dynamic Load Capacity |
N/A 1610 lb |
Radial Static Load Capacity |
N/A 1010 lb |
Replacement Bearing |
N/A N6908BTNTG18 |
Seal Type |
N/A Contact Seal |
Weight |
N/A 0.4 lb |