Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A N6912TNTG18 |
UPC Code |
N/A 637400291112 |
Prop 65 |
N/A Yes |
Bore Type |
N/A Round |
Bore Diameter |
N/A 3/4 in |
Bolt Center-to-Center Length |
N/A 3.2500 in |
Bolt Size |
N/A 0.4375 in |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
End Type |
N/A Sealed |
Finish/Coating |
N/A Chrome Steel |
Housing Material |
N/A Pressed Steel |
Housing Width |
N/A 2.2500 in |
Inner Ring Width |
N/A 1.0630 in |
Insert Material |
N/A 52100 Bearing Steel |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Non-Relubricatable |
Maximum Speed |
N/A 3000 rpm |
Mounting Type |
N/A 2-Bolt Flange |
Operating Temperature Range |
N/A 300 ºF |
Overall Height |
N/A 2.2500 in |
Overall Length/Diameter |
N/A 4.1250 in |
Radial Dynamic Load Capacity |
N/A 1870 lb |
Radial Static Load Capacity |
N/A 1350 lb |
Replacement Bearing |
N/A N6912BTNTG18 |
Seal Type |
N/A Contact Seal |
Width |
N/A 4.125 in |
Base Thickness |
N/A 0.438 in |
Bearing Type |
N/A Ball Bearing |
Duty Type |
N/A Medium Duty |
Flange Outside Diameter |
N/A 4.1250 in |
Flange Thickness |
N/A 0.062 in |
Seal Material |
N/A Nitrile Rubber |
Weight |
N/A 0.55 lb |
Applications |
N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery |
Features & Benefits |
N/A
|