COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C-UCF205D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A C-UCF205D1

Series

N/A C-UCF

Bolt Center-to-Center Length

N/A 2.7500 in

Bore Diameter

N/A 25 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359039092

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 3.7500 in

Weight

N/A 2.07 lb