COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCFC213-208D1 Cartridge Flange
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFC213-208D1

Series

N/A UCFC

Bolt Center-to-Center Length

N/A 6.6875 in

Bore Diameter

N/A 2.5000 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359213812

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 8.0625 in

Weight

N/A 13.32 lb