COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CIR-5.00E-1-SS Channel I-Beam Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A CIR-5.00E-1-SS

Series

N/A CIR-SS

Axial Dynamic Load Capacity

N/A 5790 lbf

Bearing Element

N/A Tapered Rollers - Two Rows

Closure Type

N/A Sealed

Flange Diameter

N/A 4.9400 in

Flange Thickness

N/A 0.5900 in

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 841946100504

Operating Temperature Range

N/A 250 ºF

Point Diameter

N/A 3.3100 in

Radial Dynamic Load Capacity

N/A 14300 lbf

Radial Static Load Capacity

N/A 20000 lbf

Roller Diameter

N/A 4.0000 in

Roller Material

N/A Stainless Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 1.9400 in

Seal Type

N/A Rubber Dual Lip

Stud Diameter

N/A 1.2500 in

Stud Length

N/A 2.7500 in

Stud Material

N/A Stainless Steel

Thread Length

N/A 1.7500 in

Thread Size

N/A 1-1/4-12

Weight

N/A 9.24 lb

Features & Benefits

Features & Benefits

N/A Channel & I-Beam Track Rollers effectively carry radial loads and are designed with a 9.5º taper to be used with standard I-Beam or C-Channel structural steel as track material.