COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
FFTRY-9.00 Double Flanged Track Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A FFTRY-9.00

Series

N/A FFTRY

Axial Dynamic Load Capacity

N/A 53600 lbf

Axial Static Load Capacity

N/A 147000 lbf

Bearing Element

N/A Tapered Rollers

Bore Diameter

N/A 3.7560 in

Closure Type

N/A Sealed

Flange Diameter

N/A 9.9370 in

Flange Thickness

N/A 0.7200 in

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 841946102850

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 5.0000 in

Radial Dynamic Load Capacity

N/A 134600 lbf

Radial Static Load Capacity

N/A 250000 lbf

Roller Diameter

N/A 9.0000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Double Flanged

Roller Width

N/A 4.7500 in

Seal Type

N/A Rubber Lip

Weight

N/A 66.730 lb

Features & Benefits

Features & Benefits

N/A
  • Double Flanged Track Rollers provide dual direction guidance along the track in applications where side loads are expected
  • Like most locational units, Double Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment