COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
FTRY-2.25-R
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A FTRY-2.25-R

Series

N/A FTRY-R

Axial Dynamic Load Capacity

N/A 1591 lbf

Axial Static Load Capacity

N/A 562 lbf

Bearing Element

N/A Balls

Bore Diameter

N/A 0.6250 in

Closure Type

N/A Sealed

Flange Diameter

N/A 2.9370 in

Flange Thickness

N/A 0.3100 in

Lubrication Type

N/A Regreasable

UPC Code

N/A 841946127693

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 1.3130 in

Radial Dynamic Load Capacity

N/A 3624 lbf

Radial Static Load Capacity

N/A 2248 lbf

Roller Diameter

N/A 2.2500 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 1.2500 in

Seal Type

N/A Rubber Lip

Weight

N/A 1.40 lb

Features & Benefits

Features & Benefits

N/A
  • Flanged Track Rollers provide single direction guidance in applications where side loads are expected
  • Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment