COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NFTRY-1.50
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A NFTRY-1.50

Series

N/A NFTRY

Axial Dynamic Load Capacity

N/A 764.000 lbf

Axial Static Load Capacity

N/A 287.000 lbf

Bearing Element

N/A Balls

Bore Diameter

N/A 0.4380 in

Closure Type

N/A Sealed

Flange Diameter

N/A 2.1880 in

Flange Thickness

N/A 0.2200 in

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 841946125811

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 0.9370 in

Radial Dynamic Load Capacity

N/A 1683 lbf

Radial Static Load Capacity

N/A 1147 lbf

Roller Diameter

N/A 1.5000 in

Roller Material

N/A Non-Metallic

Roller Shape

N/A Single Flanged

Roller Width

N/A 0.8800 in

Seal Type

N/A Rubber Lip

Weight

N/A 0.19 lb

Features & Benefits

Features & Benefits

N/A
  • Flanged Track Rollers provide single direction guidance in applications where side loads are expected
  • Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment