COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NFTRY-3.50A
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A NFTRY-3.50A

Series

N/A NFTRY

Axial Dynamic Load Capacity

N/A 3145 lbf

Axial Static Load Capacity

N/A 1304 lbf

Bearing Element

N/A Balls

Bore Diameter

N/A 1.1250 in

Closure Type

N/A Sealed

Flange Diameter

N/A 4.4370 in

Flange Thickness

N/A 0.5900 in

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 841946140555

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 2.0630 in

Radial Dynamic Load Capacity

N/A 6483 lbf

Radial Static Load Capacity

N/A 5216 lbf

Roller Diameter

N/A 3.5000 in

Roller Material

N/A Non-Metallic

Roller Shape

N/A Single Flanged

Roller Width

N/A 2.0000 in

Seal Type

N/A Rubber Lip

Weight

N/A 2.26 lb

Features & Benefits

Features & Benefits

N/A
  • Flanged Track Rollers provide single direction guidance in applications where side loads are expected
  • Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment