COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MFTRY-40
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A MFTRY-40

Series

N/A MFTRY

Axial Dynamic Load Capacity

N/A 761.798 lbf

Axial Static Load Capacity

N/A 50.000 lbf

Bearing Element

N/A Balls

Bore Diameter

N/A 10 mm

Closure Type

N/A Sealed

Flange Diameter

N/A 54 mm

Flange Thickness

N/A 6 mm

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 841946140579

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 23 mm

Radial Dynamic Load Capacity

N/A 1680.899 lbf

Radial Static Load Capacity

N/A 1146.067 lbf

Roller Diameter

N/A 40 mm

Roller Material

N/A Carbon Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 22 mm

Seal Type

N/A Rubber Lip

Weight

N/A 0.418 lb

Features & Benefits

Features & Benefits

N/A
  • Flanged Track Rollers provide single direction guidance in applications where side loads are expected
  • Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment