Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A KB035XP0 |
UPC Code |
N/A 637400026387 |
Series |
N/A KB |
Axial Dynamic Load Capacity |
N/A 2100 lbf |
Axial Static Load Capacity |
N/A 3860 lbf |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Cage Material |
N/A Composite Brass |
Closure Type |
N/A Open |
Fillet Radius |
N/A 0.032 in |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 0.3125 in |
Inside Diameter |
N/A 3.5000 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 3150 rpm |
Operating Temperature Range |
N/A -65 to 250 ºF |
Outer Ring Width |
N/A 0.3125 in |
Outside Diameter |
N/A 4.1250 in |
Overall Width |
N/A 0.3125 in |
Precision Rating |
N/A ABEC 1 |
Radial Dynamic Load Capacity |
N/A 1014 lbf |
Radial Static Load Capacity |
N/A 1540 lbf |
Standards Met |
N/A American Iron and Steel Institute (AISI 52100) MIL-PRF-3150 |
Weight |
N/A 0.27 lb |