COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A JB045XP0-RBC

UPC Code

N/A 637401495472

Series

N/A JB

Prop 65

N/A Yes

Bore Shape

N/A Round

ECCN

N/A 2A001

Harmonization Code

N/A 8482.10.5032

Axial Dynamic Load Capacity

N/A 2300 lbf

Axial Static Load Capacity

N/A 4880 lbf

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Four-Point Contact Bearing

Bore Diameter

N/A 4.50 in

Cage Material

N/A Brass/Composite

Closure Type

N/A Sealed (Molded)

Fillet Radius

N/A 0.032 in

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 0.3125 in

Internal Clearance

N/A C0

Maximum Speed

N/A 2490 rpm

Operating Temperature Range

N/A -65 to +250 ºF

Outer Ring Width

N/A 0.3125 in

Outside Diameter

N/A 5.13 in

Outside Ring Shape

N/A Flat

Overall Width

N/A 0.3125 in

Precision Rating

N/A ABEC 1

Standards Met

N/A American Iron and Steel Institute (AISI 52100)

Weight

N/A 1.56 lb