Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A JB055XP0-RBC |
UPC Code |
N/A 637401499753 |
Series |
N/A JB |
Prop 65 |
N/A Yes |
Bore Shape |
N/A Round |
ECCN |
N/A 2A001 |
Harmonization Code |
N/A 8482.10.5032 |
Axial Dynamic Load Capacity |
N/A 2460 lbf |
Axial Static Load Capacity |
N/A 5890 lbf |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Four-Point Contact Bearing |
Bore Diameter |
N/A 5.50 in |
Cage Material |
N/A Brass/Composite |
Closure Type |
N/A Sealed (Molded) |
Fillet Radius |
N/A 0.032 in |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 0.3125 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 2060 rpm |
Operating Temperature Range |
N/A -65 to +250 ºF |
Outer Ring Width |
N/A 0.3125 in |
Outside Diameter |
N/A 6.13 in |
Outside Ring Shape |
N/A Flat |
Overall Width |
N/A 0.3125 in |
Precision Rating |
N/A ABEC 1 |
Standards Met |
N/A American Iron and Steel Institute (AISI 52100) |
Weight |
N/A 1.56 lb |